1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Mount XLR Connector, Vertical, Female, 120 V AC, Tin Plating【100 Pieces Per Package】

XLR CONNECTORS

RS PRO Cable Mount XLR Connector, Vertical, Female, 120 V AC, Tin Plating
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 25,293.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Mounting Type = Cable Mount
Body Orientation = Vertical
Colour = Black
Contact Plating = Tin
Termination Method = Solder
Current Rating = 15A
Voltage Rating = 120 V ac
Contact Material = Phosphor Bronze

Part Number
1902362 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 25,293.47

฿ 16,863.16

XLR CONNECTORS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1902362 in the RS PRO Cable Mount XLR Connector, Vertical, Female, 120 V AC, Tin Plating series.