1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cable Mount XLR Connector, Female, 250 V AC, 5 Way, Silver Plating

CONNECTORS

RS PRO Cable Mount XLR Connector, Female, 250 V AC, 5 Way, Silver Plating
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 343.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Contacts = 5
Gender = Female
Mounting Type = Cable Mount
Body Orientation = Straight
Colour = Black
Contact Plating = Silver
Housing Material = Zinc
Termination Method = Solder
Current Rating = 7.5A
Voltage Rating = 250 V ac
Contact Material = Brass
Minimum Operating Temperature = -30°C
Maximum Operating Temperature = +80°C

 
Part Number
457-964 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 343.27

฿ 242.31

CONNECTORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 457-964 in the RS PRO Cable Mount XLR Connector, Female, 250 V AC, 5 Way, Silver Plating series.