1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 2 Core Speaker Cable, 1.5 mm² CSA, 2.60 x 5.2mm od, 100m, Black/Red

SPEAKER CABLE

RS PRO 2 Core Speaker Cable, 1.5 mm² CSA, 2.60 x 5.2mm od, 100m, Black/Red
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,724.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Audio Cable Type = Speaker Cable
Number of Cores = 2
Cross Sectional Area = 1.5 mm²
Insulation Material = PVC
Outer Diameter = 2.60 x 5.2mm
Length = 100m
Minimum Operating Temperature = -25 (Static) °C, -5 (Dynamic) °C
Maximum Operating Temperature = +70 (Dynamic) °C, +70 (Static) °C
Sheath Colour = Black/Red
Number of Strands = 48

 
Part Number
1368134 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,724.45

฿ 4,483.19

SPEAKER CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1368134 in the RS PRO 2 Core Speaker Cable, 1.5 mm² CSA, 2.60 x 5.2mm od, 100m, Black/Red series.