1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Switching Power Supply, 5V DC, 600mA, 3W Encapsulated

EMBEDDED SWITCH POWER SUPPLY

RS PRO Switching Power Supply, 5V DC, 600mA, 3W Encapsulated
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 415.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Output Voltage = 5V dc
Output Current = 600mA
Power Rating = 3W
Number of Outputs = 1
Input Voltage = 100 → 370 V dc, 85 → 264 V ac
Mounting Type = PCB Mount
Package Type = Encapsulated
Length = 37mm
Width = 24.5mm
Depth = 18mm
Weight = 25g
Efficiency = 74%
Maximum Temperature = +70°C
Minimum Temperature = -40°C

 
Part Number
1812188 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 415.53

฿ 293.32

EMBEDDED SWITCH POWER SUPPLY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1812188 in the RS PRO Switching Power Supply, 5V DC, 600mA, 3W Encapsulated series.