1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Switching Power Supply, 12V DC, 12.5A, 150W Enclosed

ENCLOSED POWER SUPPLY RANGE

RS PRO Switching Power Supply, 12V DC, 12.5A, 150W Enclosed
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,631.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Output Voltage = 12V dc
Output Current = 12.5A
Power Rating = 150W
Number of Outputs = 1
Input Voltage = 170 → 264 V ac, 85 → 132 V ac
Mounting Type = Chassis Mount
Package Type = Enclosed
Length = 159mm
Width = 97mm
Depth = 30mm
Weight = 480g
Efficiency = 88%
Maximum Temperature = +70°C
Minimum Temperature = -30°C

 
Part Number
1618297 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,631.63

฿ 1,151.77

ENCLOSED POWER SUPPLY RANGE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1618297 in the RS PRO Switching Power Supply, 12V DC, 12.5A, 150W Enclosed series.