RS PRO Switch Mode DIN Rail Power Supply 230V AC Input, 24V DC Output, 5A 120W

Brand :
RS Pro

Caution

    Product Description

    Specifications
    AC or DC Output Voltage = DC
    Input Voltage = 230V AC
    Output Voltage = 24V DC
    Output Current = 5A
    Power Rating = 120W
    Number of Outputs = 1
    Electrical Phase = 1
    Type = Switch Mode
    Height = 130mm
    Mounting Type = DIN Rail Mount
    Minimum Temperature = -25°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat