1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Switch Mode DIN Rail Power Supply 230V AC Input, 24V DC Output, 10A 240W

POWER MODULE ACCESSARY

RS PRO Switch Mode DIN Rail Power Supply 230V AC Input, 24V DC Output, 10A 240W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,479.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
AC or DC Output Voltage = DC
Input Voltage = 230V AC
Output Voltage = 24V DC
Output Current = 10A
Power Rating = 240W
Number of Outputs = 1
Electrical Phase = 1
Type = Switch Mode
Height = 130mm
Mounting Type = DIN Rail Mount
Minimum Temperature = -25°C

 
Part Number
136-8321 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,479.83

฿ 3,653.40

POWER MODULE ACCESSARY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 136-8321 in the RS PRO Switch Mode DIN Rail Power Supply 230V AC Input, 24V DC Output, 10A 240W series.