1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Embedded Linear Power Supply Encapsulated, 240V AC Input, 24V DC Output, 500mA, 12W

POWER MODULE ACCESSARY

RS PRO Embedded Linear Power Supply Encapsulated, 240V AC Input, 24V DC Output, 500mA, 12W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,332.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Input Voltage = 240V ac
Output Voltage = 24V dc
Output Current = 500mA
Number of Outputs = 1
Power Rating = 12W
Length = 50mm
Width = 48mm
Depth = 40mm
Mounting Type = Encapsulated

 
Part Number
774-8217 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,332.89

฿ 1,555.34

POWER MODULE ACCESSARY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 774-8217 in the RS PRO Embedded Linear Power Supply Encapsulated, 240V AC Input, 24V DC Output, 500mA, 12W series.