1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DIN Rail Power Supply 90 to 264V AC Input, 12V Output, 1.25A 15W

DIN RAIL POWER SUPPLIES

RS PRO DIN Rail Power Supply 90 to 264V AC Input, 12V Output, 1.25A 15W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 849.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
AC or DC Input Voltage = AC
AC or DC Output Voltage = DC
Input Voltage = 90 → 264V AC
Output Voltage = 12V
Output Current = 1.25A
Power Rating = 15W
Type = DIN Rail Power Supply
Height = 90mm
Mounting Type = DIN Rail
Minimum Temperature = -20°C

 
Part Number
2259900 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 849.01

฿ 599.32

DIN RAIL POWER SUPPLIES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2259900 in the RS PRO DIN Rail Power Supply 90 to 264V AC Input, 12V Output, 1.25A 15W series.