1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DIN Rail Power Supply 120 to 370 V DC, 85 to 264 V AC Input, 5V Output, 6.5A 33W

DIN RAIL POWER SUPPLIES

RS PRO DIN Rail Power Supply 120 to 370 V DC, 85 to 264 V AC Input, 5V Output, 6.5A 33W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,069.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
AC or DC Input Voltage = AC, DC
AC or DC Output Voltage = DC
Input Voltage = 120 → 370 V DC, 85 → 264 V AC
Output Voltage = 5V
Output Current = 6.5A
Power Rating = 33W
Number of Outputs = 1
Type = Power Supply
Height = 58mm
Mounting Type = DIN Rail Mount
Minimum Temperature = -40°C

 
Part Number
1904195 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,069.56

฿ 755.00

DIN RAIL POWER SUPPLIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1904195 in the RS PRO DIN Rail Power Supply 120 to 370 V DC, 85 to 264 V AC Input, 5V Output, 6.5A 33W series.