RS PRO 60W DC-DC Converter Chassis Mount, Voltage in 18 to 32 V DC, Voltage out 12V DC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Output Voltage = 12V dc
    Input Voltage Range = 18 → 32 V dc
    Input Voltage Nominal = 24 V
    Power Rating = 60W
    Output Current = 5A
    Mounting Type = Chassis Mount
    Efficiency = 0.85
    Minimum Temperature = -20°C
    Width = 90mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat