1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 360W DC-DC Converter Chassis Mount, Voltage in 18 to 32 V DC, Voltage out 12V DC

DC/DC CONVERTER ISOLATED

RS PRO 360W DC-DC Converter Chassis Mount, Voltage in 18 to 32 V DC, Voltage out 12V DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,135.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Output Voltage = 12V dc
Input Voltage Range = 18 → 32 V dc
Input Voltage Nominal = 24 V
Power Rating = 360W
Output Current = 30A
Mounting Type = Chassis Mount
Efficiency = 0.85
Minimum Temperature = -20°C
Maximum Temperature = +50°C

 
Part Number
1793350 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,135.20

฿ 1,423.54

DC/DC CONVERTER ISOLATED 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1793350 in the RS PRO 360W DC-DC Converter Chassis Mount, Voltage in 18 to 32 V DC, Voltage out 12V DC series.