RS PRO 300W Fixed Installation DC-AC Power Inverter, 12V / 230V

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Input Voltage = 12V
    Output Voltage = 230V
    Output Power Continuous = 300W
    Output Power Intermittent = 350W
    Output Power Waveform = Pure Sine Wave
    Output Connection Type = Universal
    Efficiency = >90%
    MTBF = 50000h
    Output Current = 2.61A
    Length = 204.2mm
    Width = 150mm
    Depth = 58mm
    Weight = 1.4kg
    Minimum Temperature = -20°C
    Mounting Type = Chassis Mount

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat