1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2000W Fixed Installation DC-AC Power Inverter, 48V / 230V

DC-AC POWER INVERTERS

RS PRO 2000W Fixed Installation DC-AC Power Inverter, 48V / 230V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,915.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Input Voltage = 48V
Output Voltage = 230V
Output Power Continuous = 2000W
Output Power Intermittent = 2100W
Output Power Waveform = Pure Sine Wave
Output Connection Type = Universal
Efficiency = >90%
MTBF = 50000h
Output Current = 17.39A
Length = 372mm
Width = 230mm
Depth = 107.7mm
Weight = 4.9kg
Minimum Temperature = -20°C
Maximum Temperature = +50°C

 
Part Number
1793339 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 30,915.49

฿ 20,611.36

DC-AC POWER INVERTERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1793339 in the RS PRO 2000W Fixed Installation DC-AC Power Inverter, 48V / 230V series.