1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1W DC-DC Converter PCB Mount, Voltage in 10.8 to 13.2 V DC, Voltage out ±5V DC Medical Approved, Railway

1W DC-DC CONVERTER

RS PRO 1W DC-DC Converter PCB Mount, Voltage in 10.8 to 13.2 V DC, Voltage out ±5V DC Medical Approved, Railway
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 191.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Output Voltage = ±5V dc
Input Voltage Range = 10.8 → 13.2 V dc
Isolated = Yes
Isolation Voltage = 1.5kV
Power Rating = 1W
Output Current = 100mA
Mounting Type = PCB Mount
Number of Outputs = 2
Medical Approved = Yes
Railway Approved = Yes
Minimum Temperature = -40°C
Maximum Temperature = +105°C

 
Part Number
2233645 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 191.96

฿ 135.50

1W DC-DC CONVERTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2233645 in the RS PRO 1W DC-DC Converter PCB Mount, Voltage in 10.8 to 13.2 V DC, Voltage out ±5V DC Medical Approved, Railway series.