RS PRO, 375VA Isolation Transformer, 230V AC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 230V ac
    Secondary Voltage Rating = 230V
    Power Rating = 375VA
    Socket Type = Schuko
    Weight = 10kg
    Length = 195mm
    Width = 195mm
    Depth = 265mm
    Dimensions = 195 x 195 x 265mm
    Mounting Type = Portable
    Minimum Operating Frequency = 50Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat