RS PRO, 2.5kVA Portable Isolation Transformer, 230V AC, 2 x 16A

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 230V ac
    Secondary Voltage Rating = 110 (55V-0V-55V)V
    Power Rating = 2.5kVA
    Output Current = 2 x 16A
    Socket Type = BS EN 60309
    Weight = 30kg
    Length = 315mm
    Width = 305mm
    Depth = 280mm
    Dimensions = 315 x 305 x 280mm
    Mounting Type = Stand Alone
    Maximum Operating Frequency = 60Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat