RS PRO 75VA 2 Output Chassis Mounting Transformer, 24V AC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 230V ac
    Secondary Voltage Rating = 24V ac
    Power Rating = 75VA
    Number of Outputs = 2
    Mounting Type = Chassis
    Length = 79mm
    Width = 75mm
    Depth = 65mm
    Dimensions = 79 x 75 x 65mm
    Fixing Hole Diameter = 4.7 x 7.9mm
    Weight = 1.5kg
    Minimum Operating Frequency = 50Hz
    Maximum Operating Frequency = 60Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat