RS PRO 6VA 2 Output Chassis Mounting Transformer, 12V AC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 115V ac, 230V ac
    Secondary Voltage Rating = 12V ac
    Power Rating = 6VA
    Number of Outputs = 2
    Mounting Type = Clamp Mount
    Length = 45mm
    Width = 40mm
    Depth = 37mm
    Dimensions = 45 x 40 x 37mm
    Fixing Hole Diameter = 4 x 5.5mm
    Weight = 200g
    Minimum Operating Frequency = 50Hz
    Maximum Operating Frequency = 60Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat