RS PRO 230V AC, 2 x 12V AC Toroidal Transformer, 50VA 2 Output

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 230V ac
    Secondary Voltage Rating = 2 x 12V ac
    Power Rating = 50VA
    Number of Outputs = 2
    Secondary Current = 2.083A
    Height = 33mm
    Weight = 740g
    Diameter = 80mm
    Dimensions = 80 (Dia.) x 33mm
    Minimum Operating Frequency = 50Hz
    Maximum Operating Frequency = 60Hz
    Termination Type = Copper Conductor Termination Wire

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat