RS PRO 12V AC 2 Output Through Hole PCB Transformer, 12VA

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Secondary Voltage Rating = 12V ac
    Power Rating = 12VA
    Primary Voltage Rating = 115 V ac, 230 V ac
    Number of Outputs = 2
    Length = 54mm
    Width = 45mm
    Depth = 41mm
    Dimensions = 54 x 45 x 41mm
    Weight = 400g
    Mounting Type = Through Hole
    Minimum Operating Frequency = 50Hz
    Maximum Operating Frequency = 60Hz

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat