RS PRO 100VA Isolating Transformer, 230V AC Primary 1 x, ±12V AC Secondary

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 230 V ac, 245 V ac, 400 V ac, 415V ac
    Secondary Voltage Rating = ±12V ac
    Power Rating = 100VA
    Mounting Type = Panel
    Number of Outputs = 1
    Length = 84mm
    Width = 97mm
    Depth = 91mm
    Dimensions = 84 x 97 x 91mm
    Minimum Operating Frequency = 50Hz
    Maximum Operating Frequency = 60Hz
    Maximum Temperature = +35°C
    Weight = 2.5kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat