RS PRO 1 Phase 170VA Variac, 1 Output, 240V, 0.7A

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Primary Voltage Rating = 240V
    Secondary Voltage Rating = 0 → 240 V, 0 → 270 V
    Power Rating = 170VA
    Mounting Type = Surface Mount
    Knob Rotation = Clockwise
    Number of Phases = 1
    Number of Outputs = 1
    Termination Type = Wire Termination
    Weight = 1.9kg
    Dimensions = 160 x 130 x 160mm
    Primary Current Rating = 0.7A
    Depth = 160mm
    Length = 160mm
    Width = 130mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat