RS PRO USB Cable, 25.3 mm, Female USB A to Female USB B, USB 2.0

Brand :
RS Pro
Caution
Product Description
Features and Benefits
Connector A is a female USB A type
Connector B is a female USB B type
Length of 25.3 mm
USB 2.0 type
Conforms to international ANSI/ESD S20.20:2014 and European BS EN 61340-5-1:2007 standards for electrostatic control.