1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO USB 3.0 Adapter (724-4147)

RS PRO USB ADAPTER

RS PRO USB 3.0 Adapter (724-4147)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 366.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features and Benefits
USB 3.0 cable offers a durable high-quality connection
Fast transfer speeds between storage devices and peripherals
Offers a throughput of up to 4.8Gbps when used with a USB 3.0 host and device, an astounding 10x the capability of USB 2.0 (480Mbps)
Features high-quality shielded twisted pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication
Sync-N-Go technology that minimizes user wait-time
Provides opptimized power efficiency
Voltage: 300V DC, 5M/10ms
Insulation resistance: 10M minimum
Contact resistance: 2 maximum
Working temperature: -25 to 80 °C

 
Part Number
7244147 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 366.61

฿ 258.79

RS PRO USB ADAPTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7244147 in the RS PRO USB 3.0 Adapter (724-4147) series.