RS PRO Straight, Panel Mount, Socket Type A to A 3.0 USB Connector (907-5621)

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Female
USB Type = A to A
Termination Method = Plug In
USB Version = 3.0
Body Orientation = Straight
Number of Ports = 1
Series = FT
Contact Material = Metal