1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Straight, Panel Mount, Socket Type A IP67 USB Connector

USB/DVI/HDMI

RS PRO Straight, Panel Mount, Socket Type A IP67 USB Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,456.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
USB Type = A
IP Rating = IP67
Number of Ports = 1
Current Rating = 1.5A
Series = GTC Sealed
Series Number = GTC Sealed
Contact Material = Copper Alloy
Minimum Operating Temperature = -40.0°C
Maximum Operating Temperature = +105°C

 
Part Number
111-6749 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,456.63

฿ 1,028.24

USB/DVI/HDMI 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 111-6749 in the RS PRO Straight, Panel Mount, Socket Type A IP67 USB Connector series.