1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Straight, Panel Mount, Socket Type A 3.0 USB Connector (122-3032)

USB/DVI/HDMI

RS PRO Straight, Panel Mount, Socket Type A 3.0 USB Connector (122-3032)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,014.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Mounting Type = Panel Mount
Termination Method = Solder
USB Version = 3.0
Body Orientation = Straight
Number of Ports = 1
Current Rating = 1.5A
Voltage Rating = 500.0 V
Series = GTC Sealed
Series Number = GTC Sealed
Contact Material = Copper Alloy
Minimum Operating Temperature = -40.0°C
Maximum Operating Temperature = +105°C

 
Part Number
122-3032 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,014.92

฿ 2,010.05

USB/DVI/HDMI 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 122-3032 in the RS PRO Straight, Panel Mount, Socket Type A 3.0 USB Connector (122-3032) series.