RS PRO Straight, Panel Mount, Socket to Socket Type B to A 2.0 USB Connector (916-0227)

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Female to Female
USB Type = B to A
Termination Method = Plug In
USB Version = 2.0
Body Orientation = Straight
Number of Ports = 2
Series = FT
Contact Material = Metal