RS PRO Straight, Panel Mount, Socket to Socket Type A to A USB 3.0 USB Connector (218-8300)

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Female to Female
Mounting Type = Panel Mount
Termination Method = Plug In
USB Version = USB 3.0
Body Orientation = Straight
Number of Ports = 2
Current Rating = 1.8A
Voltage Rating = 30 V AC
Series = FT
Contact Material = Gold Plated