RS PRO Straight, Panel Mount, Socket to Socket Type A to A 2.0 USB Connector (235-4754)

Brand :
RS Pro
Caution
Product Description
Specifications
Gender = Female to Female
Mounting Type = Panel Mount
Termination Method = Plug In
USB Version = 2.0
Body Orientation = Straight
Number of Ports = 2
Series = FT
Series Number = CP30708