1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Mini DisplayPort to DsiplayPort Cable, Male to Female - 45mm

MINIDISPLAYPORT TO DSIPLAYPORT

RS PRO Mini DisplayPort to DsiplayPort Cable, Male to Female - 45mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 128.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features and Benefits
This range of RS PRO DisplayPort adapters are an ideal addition to convert DisplayPort connectors for a wide range of applications
The connector requires less space and is, therefore, more suitable for portable display devices, saving precious space and removing the need for extra cabling
The device is easy to use and install with no additional software required and has been designed and manufactured to DisplayPort standards
These adapters from RS PRO provide a reliable high-speed connection with crystal-clear quality
Connectors: Connector A – Mini DisplayPort Male, Connector B – DisplayPort Female
RoHS, REACH and CE compliant

 
Part Number
1924523 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 128.51

฿ 90.72

MINIDISPLAYPORT TO DSIPLAYPORT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1924523 in the RS PRO Mini DisplayPort to DsiplayPort Cable, Male to Female - 45mm series.