RS PRO LED Indicator Lamp, Telephone Slide, White, Single Chip, 5.5mm dia., 24V AC/DC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Voltage Rating = 24V AC/DC
    Light Output Colour = White
    Intensity = 1500mcd
    Lamp Base = Telephone Slide
    Chip Type = Single Chip
    Diameter = 5.5mm
    Length = 29.5mm
    Peak Wavelength = X=0.31 nm, Y=0.32nm
    Life Hours = 100000h

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat