1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO LED Indicator Lamp, BA9s, Green, Multichip, 10mm dia., 28V AC/DC

LED

RS PRO LED Indicator Lamp, BA9s, Green, Multichip, 10mm dia., 28V AC/DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 548.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Voltage Rating = 28V AC/DC
Light Output Colour = Green
Intensity = 170/160mcd
Lamp Base = BA9s
Chip Type = Multichip
Diameter = 10mm
Length = 28mm
Viewing Angle = 180 °
Peak Wavelength = 565nm
Life Hours = 100000h

 
Part Number
209-658 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 548.78

฿ 387.38

LED 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 209-658 in the RS PRO LED Indicator Lamp, BA9s, Green, Multichip, 10mm dia., 28V AC/DC series.