1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO LED Digital Panel Multi-Function Meter, 92mm x 92mm (136-5377)

LED DIGITAL PANEL

RS PRO LED Digital Panel Multi-Function Meter, 92mm x 92mm (136-5377)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,858.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Display Type = LED
Cutout Height = 92mm
Cutout Width = 92mm
Number of Digits = 3
Minimum Temperature = -10°C
Maximum Temperature = +55°C
Meter Type = Digital

 
Part Number
1365377 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,858.96

฿ 1,906.07

LED DIGITAL PANEL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1365377 in the RS PRO LED Digital Panel Multi-Function Meter, 92mm x 92mm (136-5377) series.