1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Digital Ammeter AC, 43.5mm x 92mm, ±0.5% + 1 Digit

DIGITAL AMMETER

RS PRO Digital Ammeter AC, 43.5mm x 92mm, ±0.5% + 1 Digit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,611.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Type = AC
Cutout Height = 43.5mm
Cutout Width = 92mm
Depth = 68mm
Meter Accuracy = ±0.5% + 1 Digit
Minimum Temperature = 0°C
Maximum Temperature = +50°C
Measurement Range = 1 → 5 (Input)A
Approvals = IEC 60529, IEC 61010-1-2001, IEC 61326-1:2005

 
Part Number
1365390 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,611.12

฿ 2,407.53

DIGITAL AMMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1365390 in the RS PRO Digital Ammeter AC, 43.5mm x 92mm, ±0.5% + 1 Digit series.