1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Analogue Voltmeter DC ±1.5 %, 92 x 92 mm

ANALOGUE VOLTMETER DC

RS PRO Analogue Voltmeter DC ±1.5 %, 92 x 92 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,769.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Type = DC
Cutout Height = 92mm
Cutout Width = 92mm
Depth = 45mm
Meter Accuracy = ±1.5 %
Minimum Temperature = -25°C
Meter Type = Voltmeter
Maximum Temperature = +50°C
Measurement Range = 0 → 40V
Approvals = CE, RoHS Compliant, TUV Certified, UL E327849

 
Part Number
9010567 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,769.40

฿ 1,846.36

ANALOGUE VOLTMETER DC 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9010567 in the RS PRO Analogue Voltmeter DC ±1.5 %, 92 x 92 mm series.