1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Analogue Voltmeter AC ±1.5 %, 68 x 68 mm

ANALOGUE VOLTMETER AC

RS PRO Analogue Voltmeter AC ±1.5 %, 68 x 68 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 766.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Type = AC
Cutout Height = 68mm
Cutout Width = 68mm
Depth = 36.5mm
Meter Accuracy = ±1.5 %
Minimum Temperature = -25°C
Meter Type = Voltmeter
Maximum Temperature = +50°C
Measurement Range = 0 → 500V
Approvals = CE, RoHS Compliant, TUV Certified, UL E327849

 
Part Number
9010520 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 766.52

฿ 541.09

ANALOGUE VOLTMETER AC 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9010520 in the RS PRO Analogue Voltmeter AC ±1.5 %, 68 x 68 mm series.