1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Analogue Panel Ammeter DC, 57mm x 44mm, ±1.5 % Moving Coil

ANALOGUE PANEL AMMETER

RS PRO Analogue Panel Ammeter DC, 57mm x 44mm, ±1.5 % Moving Coil
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,218.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Type = DC
Moving Element = Moving Coil
Cutout Height = 57mm
Cutout Width = 44mm
Depth = 45.7mm
Meter Accuracy = ±1.5 %
Minimum Temperature = 0°C
Maximum Temperature = +60°C

 
Part Number
1862533 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,218.87

฿ 860.40

ANALOGUE PANEL AMMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1862533 in the RS PRO Analogue Panel Ammeter DC, 57mm x 44mm, ±1.5 % Moving Coil series.