1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Analogue Panel Ammeter 60 (Input)A AC, 48mm x 48mm, 1 % Moving Iron

ANALOGUE PANEL AMMETER

RS PRO Analogue Panel Ammeter 60 (Input)A AC, 48mm x 48mm, 1 % Moving Iron
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 1,324.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Value = 60 (Input)A
Current Type = AC
Moving Element = Moving Iron
Cutout Height = 48mm
Cutout Width = 48mm
Depth = 54 (<30 A) mm, 72 (30 → 60 A) mm
Meter Accuracy = 1 %
Minimum Temperature = -10°C
Maximum Temperature = +65°C
Measurement Range = 0 → 60 (Input)A
Minimum Displayed Value = 0 (Input)A

 
Part Number
1862426 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,324.30

฿ 934.82

ANALOGUE PANEL AMMETER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1862426 in the RS PRO Analogue Panel Ammeter 60 (Input)A AC, 48mm x 48mm, 1 % Moving Iron series.