RS PRO, 4U 19-Inch Rack Mount Case Ventilated, 482.6 x 177 x 425mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Rack Units = 4U
    External Dimensions = 482.6 x 177 x 425mm
    External Height = 177 mm
    External Width = 482.6 mm
    External Depth = 425mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Steel
    Series = PF-19

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat