RS PRO, 1U 19-Inch Rack Mount Case, 335 x 425 x 39.6mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Rack Units = 1U
    External Dimensions = 335 x 425 x 39.6mm
    External Height = 39.6 mm
    External Width = 425 mm
    External Depth = 335mm
    Colour = Black
    External Case Material = Aluminium, Extruded Aluminium
    Front Panel Material = Aluminium
    Mounting Type = Rack-Mount

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat