RS PRO Clip Fit Current Transformer, 40 x 11mm diameter, 250A Input, 5 A Output, 250:5

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Current Ratio = 250:5
    Bore Size = 40 x 11mm
    Transformer Type = Clip Fit
    Input Current = 250A
    Output Current = 5 A
    Overall Height = 78mm
    Overall Width = 62mm
    Overall Depth = 40mm
    Minimum Temperature = -5°C
    Maximum Temperature = +55°C
    Mounting Type = Surface Mount
    Dimensions = 62 x 40 x 78 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat