1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PROSMD Non Resettable Fuse 500mA, 125V【10 Pieces Per Package】

NON-RESETTABLE FUSE

RS PROSMD Non Resettable Fuse 500mA, 125V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 523.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 500mA
Voltage Rating = 125V
Fuse Speed = F
Body Material = Ceramic Tube Non Transparent
Body Length = 6.1mm
Body Width = 2.6mm
Body Height = 2.6mm
Breaking Capacity at Maximum Voltage Rating = 50 A @ 125 V AC/DC
Minimum Operating Temperature = -55°C
Maximum Operating Temperature = +125°C

Part Number
1823982 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 523.19

฿ 369.32

NON-RESETTABLE FUSE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1823982 in the RS PROSMD Non Resettable Fuse 500mA, 125V series.