1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Non-Resettable Wire Ended Fuse, Radial 250mA, 250V (767-5193)【10 Pieces Per Package】

NON-RESETTABLE WIRE ENDED FUSE

RS PRO Non-Resettable Wire Ended Fuse, Radial 250mA, 250V (767-5193)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 313.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 250mA
Lead Orientation = Radial
Voltage Rating = 250V AC
Fuse Speed = F
Body Material = Thermoplastic
Body Diameter = 8.35mm
Body Height = 7.7mm
Wire Length = 22mm
Wire Pitch = 5.08mm
Breaking Capacity at Maximum Voltage Rating = 35 A @ 250 V AC
Minimum Operating Temperature = -55°C
Maximum Operating Temperature = +125°C
Wire Diameter = 0.62mm

 
Part Number
7675193 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 313.16

฿ 221.06

NON-RESETTABLE WIRE ENDED FUSE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7675193 in the RS PRO Non-Resettable Wire Ended Fuse, Radial 250mA, 250V (767-5193) series.