1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Leaded PCB Mount Fuse, Radial 6.3A, 250V AC【10 Pieces Per Package】

LEADED PCB MOUNT FUSE

RS PRO Leaded PCB Mount Fuse, Radial 6.3A, 250V AC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 556.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 6.3A
Lead Orientation = Radial
Voltage Rating = 250V ac
Fuse Speed = T
Body Material = Nylon
Body Diameter = 8.5mm
Body Height = 8mm
Wire Length = 4.3mm
Wire Pitch = 5.08mm
Breaking Capacity at Maximum Voltage Rating = 50 A
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +85°C
Wire Diameter = 0.6mm

 
Part Number
6119346 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 556.11

฿ 392.56

LEADED PCB MOUNT FUSE 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6119346 in the RS PRO Leaded PCB Mount Fuse, Radial 6.3A, 250V AC series.