1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 30A Green Blade Car Fuse, 32V DC, Regular Blade Size【10 Pieces Per Package】

CAR FUSES

RS PRO 30A Green Blade Car Fuse, 32V DC, Regular Blade Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 264.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 30A
Fuse Type = Blade
Blade Size = Regular
Voltage Rating = 32V DC
Colour = Green
Width = 5mm
Height = 18.5mm
Minimum Operating Temperature = -55°C
Maximum Operating Temperature = +125°C
Operating Temperature Range = -55 → +125 °C

 
Part Number
563766 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 264.23

฿ 186.52

CAR FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 563766 in the RS PRO 30A Green Blade Car Fuse, 32V DC, Regular Blade Size series.