1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 20A Yellow Blade Car Fuse, 32V DC【10 Pieces Per Package】

CAR FUSES

RS PRO 20A Yellow Blade Car Fuse, 32V DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 465.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Current Rating = 20A
Fuse Type = Blade
Blade Size = Mini
Voltage Rating = 32V dc
Colour = Yellow
Width = 3.8mm
Height = 16.5mm
Minimum Operating Temperature = -55°C
Maximum Operating Temperature = +125°C
Operating Temperature Range = -55 → +125 °C

 
Part Number
563560 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 465.68

฿ 328.72

CAR FUSES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 563560 in the RS PRO 20A Yellow Blade Car Fuse, 32V DC series.