1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Green/Yellow Earth Terminal Block, 10 to 6 AWG, 10mm²【10 Pieces Per Package】

EARTH TERMINAL BLOCK

RS PRO Green/Yellow Earth Terminal Block, 10 to 6 AWG, 10mm²
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,932.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Colour = Green/Yellow
Wire Size = 10 → 6 AWG
Number of Levels = Single
Series = SSL
Termination Method = Screw
Cable CSA = 10mm²
Pitch = 10.1mm
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +120°C

 
Part Number
7622540 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,932.20

฿ 1,288.20

EARTH TERMINAL BLOCK 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7622540 in the RS PRO Green/Yellow Earth Terminal Block, 10 to 6 AWG, 10mm² series.