RS PRO ST to ST Duplex Multi Mode OM1 Fibre Optic Cable, 62.5/125μm, Orange, 2m

Brand :
RS Pro
Caution
Product Description
Specifications
Length = 2m
Propagation Mode = Multi Mode
Terminated/Unterminated = Terminated
Connector B = ST
Core Diameter = 62.5/125µm
Sheath Colour = Orange
Cable Construction = Duplex
Connector A = ST
Fibre Type = OM1
Sheath Material = Low Smoke Zero Halogen (LSZH)
Standards Met = IEC 60332-1, IEC 61300-3-4, IEC 61574